Straight Header - Female (SMD, 0.1in., 2x20-Pin)
PRT-16809

Straight Header - Female (SMD, 0.1in., 2x20-Pin)

SKU: PRT-16809

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.

$4.95
In stock
SKU
PRT-16809
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.

This is a 2x20-Pin female header.

Features & Specs

  • Contact Type: Female Socket
  • Number of Positions: 40
  • Number of Positions Loaded: All
  • Pitch - Mating: 0.100" (2.54mm)
  • Number of Rows: 2
  • Row Spacing - Mating: 0.100" (2.54mm)
  • Mounting Type: Surface Mount
  • Termination: Solder
  • Fastening Type: Push-Pull
  • Contact Finish - Mating: Tin
  • Insulation Color: Black
  • Insulation Height: 0.299" (7.60mm)
  • Operating Temperature: -40°C ~ 125°C
  • Material Flammability Rating: UL94 V-0
  • Contact Finish - Post: Tin
  • Current Rating (Amps): 3A
  • Voltage Rating: 250V
  • Insulation Material: Polyamide (PA6T), Nylon 6T
  • Contact Shape: Square
  • Contact Material: Phosphor Bronze
  • Mfg Part #: NPTC202KFMS-RC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Female (SMD, 0.1in., 2x20-Pin)
Straight Header - Female (SMD, 0.1in., 2x20-Pin)
$4.95
PRT-16809
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing