Straight Header - Female (SMD, 0.1in., 2x3-Pin)
PRT-27911

Straight Header - Female (SMD, 0.1in., 2x3-Pin)

SKU: PRT-27911

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.

$0.80
In stock
SKU
PRT-27911
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.

This is a 10-Pin female header.

Features & Specs

  • Contact Type: Female
  • Number of Positions: 10
  • Pitch - Mating: 0.100" (2.54mm)
  • Mounting Type: Surface Mount
  • Termination: Solder
  • Fastening Type: Push-Pull
  • Contact Finish - Mating: Gold
  • Operating Temperature: -40°C ~ 105°C
  • Material Flammability Rating: UL94 V-0
  • Contact Finish - Post: Gold
  • Current Rating (Amps): 3A
  • Voltage Rating: 250V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Female (SMD, 0.1in., 2x3-Pin)
Straight Header - Female (SMD, 0.1in., 2x3-Pin)
$0.80
PRT-27911
$0.8 retail price.

Available Discounts

  • $0.76 | 10+ units
  • $0.72 | 25+ units
  • $0.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing