Straight Header - Male, Brass Contact (PTH, 0.1in., 3-Pin)
PRT-27907

Straight Header - Male, Brass Contact (PTH, 0.1in., 3-Pin)

SKU: PRT-27907

This is a simple 3-pin male PTH straight header.

$0.25
In stock
SKU
PRT-27907
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a simple 3-pin male PTH straight header. Each pin can even be broken apart if you only need one or two pins instead of all three.

The pins on this header have been spaced at the 0.1" standard.

Features & Specs

  • Contact Type: Male
  • Pitch - Mating: 0.100" (2.54mm)
  • Number of Positions: 3
  • Shrouding: Unshrouded
  • Mounting Type: Through Hole
  • Termination: Solder
  • Fastening Type: Push-Pull
  • Contact Length - Mating: 0.230" (5.84mm)
  • Contact Length - Post: 0.120" (3.05mm)
  • Overall Contact Length: 0.448" (11.39mm)
  • Insulation Height: 0.098" (2.50mm)
  • Contact Shape: Square
  • Contact Finish - Mating: Gold
  • Contact Finish Thickness - Mating: Flash
  • Contact Finish - Post: Gold
  • Contact Material: Brass
  • Insulation Material: Polybutylene Terephthalate (PBT)
  • Operating Temperature: -40°C ~ 105°C
  • Material Flammability Rating: UL94 V-0
  • Current Rating (Amps): 3A per contact
  • Mfg Part #: PRPC003SAAN-RC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Male, Brass Contact (PTH, 0.1in., 3-Pin)
Straight Header - Male, Brass Contact (PTH, 0.1in., 3-Pin)
$0.25
PRT-27907
$0.25 retail price.

Available Discounts

  • $0.24 | 10+ units
  • $0.23 | 25+ units
  • $0.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing