Straight Header - Male, Phosphor Bronze Contact (PTH, 0.1in., 3-Pin)
PRT-27908

Straight Header - Male, Phosphor Bronze Contact (PTH, 0.1in., 3-Pin)

SKU: PRT-27908

This is a simple 3-pin male PTH straight header.

$0.30
In stock
SKU
PRT-27908
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a simple 3-pin male PTH straight header. Each pin can even be broken apart if you only need one or two pins instead of all three.

The pins on this header have been spaced at the 0.1" standard.

Features & Specs

  • Contact Type: Male
  • Pitch - Mating: 0.100" (2.54mm)
  • Number of Positions: 3
  • Shrouding: Unshrouded
  • Mounting Type: Through Hole
  • Termination: Solder
  • Fastening Type: Push-Pull
  • Contact Length - Mating: 0.230" (5.84mm)
  • Contact Length - Post: 0.120" (3.05mm)
  • Overall Contact Length: 0.450" (11.43mm)
  • Insulation Height: 0.100" (2.54mm)
  • Contact Shape: Square
  • Contact Finish - Mating: Gold
  • Contact Finish Thickness - Mating: 10.0µin (0.25µm)
  • Contact Finish - Post: Tin
  • Contact Material: Phosphor Bronze
  • Insulation Material: Polybutylene Terephthalate (PBT)
  • Operating Temperature: -65°C ~ 125°C
  • Material Flammability Rating: UL94 V-0
  • Current Rating: 3A
  • Contact Finish Thickness - Post: 100.0µin (2.54µm)
  • Mfg Part #: PBC03SAAN

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Male, Phosphor Bronze Contact (PTH, 0.1in., 3-Pin)
Straight Header - Male, Phosphor Bronze Contact (PTH, 0.1in., 3-Pin)
$0.30
PRT-27908
$0.3 retail price.

Available Discounts

  • $0.29 | 10+ units
  • $0.27 | 25+ units
  • $0.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing