Straight Header - Male (PTH, 0.1in., 40-Pin)
PRT-00116

Straight Header - Male (PTH, 0.1in., 40-Pin)

SKU: PRT-00116
$1.95
In stock
SKU
PRT-00116
In stock
Stock/Discounts

Product Overview

A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.

Features:

  • Pin Style: Square
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 11.5 mm

Features & Specs

  • Pin Style: Square
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 11.5 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Male (PTH, 0.1in., 40-Pin)
Straight Header - Male (PTH, 0.1in., 40-Pin)
$1.95
PRT-00116
$1.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing