Straight Header - Male (PTH, 2mm, 2x3-Pin)
PRT-29292

Straight Header - Male (PTH, 2mm, 2x3-Pin)

SKU: PRT-29292

This is a simple 2x3 male PTH header.

$0.50
In stock
SKU
PRT-29292
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a simple 2x3 male PTH header. Each pin has a spacing of 2mm in between each other.

This is the same header that is included with the Ethernet Kit for Teensy 4.1

Features & Specs

  • Contact Type: Male Pin
  • Pitch - Mating: 2mm (0.079")
  • Number of Positions: 6
  • Number of Rows: 2
  • Row Spacing - Mating: 2mm (0.079")
  • Shrouding: Unshrouded
  • Mounting Type: Through Hole
  • Termination: Solder
  • Fastening Type: Push-Pull
  • Contact Length - Mating: 3.91mm (0.154")
  • Contact Length - Post: 2.79mm (0.110")
  • Overall Contact Length: 8.70mm (0.343")
  • Insulation Height: 2mm (0.079")
  • Contact Shape: Square
  • Contact Finish - Mating: Gold
  • Contact Finish Thickness - Mating: Flash
  • Contact Finish - Post: Gold
  • Contact Material: Brass
  • Insulation Material: Polybutylene Terephthalate (PBT)
  • Operating Temperature: -40°C ~ 105°C
  • Material Flammability Rating: UL94 V-0
  • Insulation Color: Black
  • Current Rating (Amps): 1A
  • Voltage Rating: 250VAC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Male (PTH, 2mm, 2x3-Pin)
Straight Header - Male (PTH, 2mm, 2x3-Pin)
$0.50
PRT-29292
$0.5 retail price.

Available Discounts

  • $0.48 | 25+ units
  • $0.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing