Straight Header - Male (SMD, 0.1in., 2x3-Pin)
PRT-27910

Straight Header - Male (SMD, 0.1in., 2x3-Pin)

SKU: PRT-27910

This is a simple 2x3-pin male SMD right angle header.

$0.75
In stock
SKU
PRT-27910
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a simple 2x3-pin male SMD right angle header.

The pins on this header have been spaced at the 0.1" standard.

Features & Specs

  • Contact Type: Male pin
  • Pitch - Mating: 0.100" (2.54mm)
  • Number of Positions: 6
  • Number of Rows: 2
  • Row Spacing - Mating: 0.100" (2.54mm)
  • Shrouding: Unshrouded
  • Mounting Type: Surface Mount
  • Termination: Solder
  • Fastening Type: Push-Pull
  • Contact Length - Mating: 0.240" (6.10mm)
  • Insulation Height: 0.090" (2.29mm)
  • Contact Shape: Square
  • Contact Finish - Mating: Gold
  • Contact Finish Thickness - Mating: 15.0µin (0.38µm)
  • Contact Finish - Post: Tin
  • Contact Material: Copper Alloy
  • Insulation Material: Liquid Crystal Polymer (LCP), Glass Filled
  • Material Flammability Rating: UL94 V-0
  • Insulation Color: Black
  • Contact Finish Thickness - Post: 74.8µin (1.90µm)
  • Mfg Part #: 0015910060

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Straight Header - Male (SMD, 0.1in., 2x3-Pin)
Straight Header - Male (SMD, 0.1in., 2x3-Pin)
$0.75
PRT-27910
$0.75 retail price.

Available Discounts

  • $0.71 | 10+ units
  • $0.68 | 25+ units
  • $0.64 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing