This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Strato Pi Fan
PRT-18103

Strato Pi Fan

SKU: PRT-18103

Sfera Labs Strato Pi Fan is used to enhance the Raspberry Pi Model B version 2, 3, and 4 with a high-speed, temperature-controlled fan.

Out of stock
SKU
PRT-18103

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Sfera Labs Strato Pi Fan is used to enhance the Raspberry Pi Model B version 2, 3, and 4 with a high-speed, temperature-controlled fan. It expands the operating temperature range of the Raspberry Pi. It also reduces or delays CPU throttling under heavy CPU load.

NOTE: Raspberry Pi not included.

Features & Specs

  • Power supply: 3.3 V, 5 mA, 5.0 V, 130 mA max. (fan on)
  • Fan speed: 9100 RPM
  • Fan airflow: 4.9 CFM
  • Fan noise: 23.6 dBA
  • Temperature accuracy: ±2 °C
  • Dimensions: (W x D x H) 50 x 45 x 10 mm
  • Operating temperature: -20…+70 °C
  • Storage temperature: -30…+70 °C
  • Relative humidity: 5% to 90% noncondensing
  • Weight: 10 g
  • High performance 9100 RPM, 4.9 CFM (Cubic Feet per Minute) fan
  • On-board LM75ADP temperature sensor and fan controller, with I2C interface
  • Slim design pass-through installation on the GPIO connector, compatible with many third-party expansion boards
  • I2C pin-headers to wire additional I2C devices

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Strato Pi Fan
Strato Pi Fan PRT-18103
$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing