Sunon DR MagLev DC Blower 12VDC
COM-16852
Sunon DR MagLev DC Blower 12VDC
SKU: COM-16852
Out of stock
SKU
COM-16852
Product Overview
Sunon MagLev Fans are based on magnetic principles and forces that not only propel the fan but also ensure stable rotation over its entire 360 degrees of movement. The design utilizes the attraction of magnetic levitation force, and eliminates the wobbling and shaking problems of traditional motor fans. The blades are suspended in air during rotation so that the shaft and bearing do not come into direct contact with each other, causing friction. These features result in a fan with low acoustic noise level, high-temperature endurance, and longer a longer lifespan.
Features & Specs
- Current Type: DC
- Operating Supply Voltage: 12 VDC
- Airflow: 5.4 CFM
- Bearing Type: Vapo
- Noise: 42.2 dBA
- Speed: 6000 RPM
- Power Rating: 2.04 W
- Height: 50mm
- Depth: 50mm
- Width: 15mm
- Termination Style: Wire Leads
- Auto Restart
- Pressure Type: 0.97 in H2O
- Unit Weight: 1.071976 oz
Documentation
Customer Reviews

Sunon DR MagLev DC Blower 12VDC
COM-16852
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units