This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Sunon DR MagLev Motor Blower - 3VDC
COM-16855

Sunon DR MagLev Motor Blower - 3VDC

SKU: COM-16855
In stock
SKU
COM-16855

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Sunon DR MagLev Motor Blower offers superior heat dissipation in a compact design, ideal for the limited space requirements of mobile devices. The Sunon DR MagLev Motor Blower cooling device has a width and length of 9mm, and is 3mm thin. The Sunon DR MagLev Motor Blower also features exceptionally low noise and low power consumption.

The Sunon DR MagLev Motor Blower is IP55-rated, making it suitable for outdoor applications, with protection from dust, dirt, water, and other non-corrosive material. By delivering optimal heat dissipation, high durability, and low power consumption, Sunon DR MagLev Motor Blower can greatly improve the reliability and life expectancy of compact electronic devices.

Features & Specs

  • Current Type: DC
  • Operating Supply Voltage: 3 VDC
  • Airflow: 1.17 CFM
  • Bearing Type: Vapo
  • Noise: 25 dBA
  • Speed: 17400 RPM
  • Power Rating: 280 mW
  • Height: 9mm
  • Depth: 9mm
  • Width: 3mm
  • Housing Material: Thermoplastic (TP)
  • Termination Style: Wire Leads
  • IP Rating: IP55
  • Features: Auto Restart, Tachometer
  • Unit Weight: 0.020812 oz

Documentation

Customer Reviews

Sunon DR MagLev Motor Blower - 3VDC
Sunon DR MagLev Motor Blower - 3VDC COM-16855

Stock and Customer Discounts

$21.95 retail price.

Available Discounts

  • $20.85 | 25+ units
  • $19.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing