This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Sunon Mighty Mini Blower - 3VDC
COM-16853

Sunon Mighty Mini Blower - 3VDC

SKU: COM-16853
In stock
SKU
COM-16853

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SUNON Mighty Mini Blower offers superior heat dissipation in a compact design, ideal for the limited space requirements of mobile devices. This Mighty Mini cooling device has a width and length range of 17mm, and 3mm thin. The Mighty Mini Series also features exceptionally low noise and low power consumption. The Mighty Mini Blower are all IP55- or IP58-rated, making them suitable for outdoor applications, with protection from dust, dirt, water, and other non-corrosive material. By delivering optimal heat dissipation, high durability, and low power consumption, SUNON Mighty Mini Blower can greatly improve the reliability and life expectancy of compact electronic devices.

Features & Specs

  • Current Type: DC
  • Operating Supply Voltage: 3 VDC
  • Airflow: 6.5 CFM
  • Bearing Type: Vapo
  • Noise: 32 dBA
  • Speed: 12500 RPM
  • Power Rating: 100 mW
  • Height: 17mm
  • Depth: 17mm
  • Width: 3mm
  • Housing Material: Thermoplastic (TP)
  • Termination Style: Wire Leads
  • IP Rating: IP55
  • Features: Auto Restart, Tachometer
  • Unit Weight: 0.042329 oz

Documentation

Customer Reviews

Sunon Mighty Mini Blower - 3VDC
Sunon Mighty Mini Blower - 3VDC COM-16853

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing