Surface Mount Bluetooth v5.0, Thread, Zigbee Transceiver Module (2.4GHz, U.FL)
WRL-21604

Surface Mount Bluetooth v5.0, Thread, Zigbee Transceiver Module (2.4GHz, U.FL)

SKU: WRL-21604
Special Price Current price: $8.95 Regular Price Original price: $18.95
In stock
SKU
WRL-21604
In stock
Stock/Discounts

The BMD-34 series are advanced, highly flexible, ultralow-power multiprotocol modules that enable concurrent Bluetooth 5, Thread and Zigbee (IEEE 802.15.4)

Product Overview

The BMD-34 series are advanced, highly flexible, ultralow-power multiprotocol modules that enable concurrent Bluetooth® 5, Thread and Zigbee (IEEE 802.15.4) connectivity for portable, extremely low power embedded systems, offering the greatest radio range and coverage. With an Arm® Cortex®‑M4 with FPU, integrated 2.4 GHz transceiver, an extended range of interfaces and embedded hardware cryptographic engine, the BMD-34 modules provide a complete RF solution allowing faster time to market with reduced development costs and advanced security capabilities. Providing full use of the Nordic nRF52840’s capabilities and peripherals, the BMD-34 can power the most demanding applications, all while simplifying designs and reducing BOM costs.

The BMD-34 is an ideal solution for designs that require Bluetooth 5 features or 802.15.4 based networking for Thread and Zigbee. The Bluetooth 5 long range feature provides extended range, and the optional PA/LNA boost the link budget even further, bringing range and coverage to the maximum. Built in USB and 5.5 V compatible DC-DC supply reduces design complexity and BOM cost, while expanding possible applications. The modules are certified for Europe, US, Canada, and Australia/New Zealand.

Features & Specs

  • RF Family/Standard: 802.15.4, Bluetooth
  • Protocol: Bluetooth v5.0, Thread, Zigbee®
  • Frequency: 2.4GHz
  • Data Rate: 1Mbps
  • Power - Output: 18dBm
  • Sensitivity: -102dBm
  • Serial Interfaces: ADC, GPIO, I²C, I²S, PDM, PWM, SPI, UART, USB
  • Antenna Type: Antenna Not Included, U.FL
  • Utilized IC / Part: nRF52840
  • Memory Size: 1MB Flash, 256kB RAM
  • Voltage - Supply: 2V ~ 3.6V
  • Current - Transmitting: 4.8mA
  • Mounting Type: Surface Mount
  • Operating Temperature: -40°C ~ 85°C

Documentation

Customer Reviews

Surface Mount Bluetooth v5.0, Thread, Zigbee Transceiver Module (2.4GHz, U.FL)
Surface Mount Bluetooth v5.0, Thread, Zigbee Transceiver Module (2.4GHz, U.FL)
Special Price Current price: $8.95 Regular Price Original price: $18.95
WRL-21604

Stock and Customer Discounts

$8.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing