Surface Mount Capacitor - 22µF, 35V, 20%
COM-26985
Surface Mount Capacitor - 22µF, 35V, 20%
SKU: COM-26985
This is a surface mount aluminum electrolytic capacitor.
$0.35
In stock
SKU
COM-26985
Product Overview
This is a surface mount aluminum electrolytic capacitor. With a capactiance of 22µF, voltage range of 35V and a tolerance of ±20%.
Sold as individual units.
NOTE: Not recommended for new designs.
Features & Specs
- Capacitance: 22µF
- Tolerance: ±20%
- Voltage - Rated: 35V
- Lifetime @ Temp.: 2000 Hrs @ 85°C
- Operating Temperature: -40°C ~ 85°C
- Polarization: Polar
- Ripple Current @ Low Frequency: 41 mA @ 120 Hz
- Ripple Current @ High Frequency: 44.28 mA @ 100 kHz
- Size / Dimension: 0.197" Dia (5.00mm)
- Height - Seated (Max): 0.205" (5.20mm)
- Surface Mount Land Size: 0.209" L x 0.209" W (5.30mm x 5.30mm)
- Mounting Type: Surface Mount
Documentation
Customer Reviews

Surface Mount Capacitor - 22µF, 35V, 20%
$0.35
COM-26985
$0.35 retail price.
Available Discounts
- $0.33 | 25+ units
- $0.32 | 100+ units