Surface Mount Navigation Switch
COM-08184

Surface Mount Navigation Switch

SKU: COM-08184
$1.75
In stock
SKU
COM-08184
In stock
Stock/Discounts

Product Overview

Surface mount 3-way switch. These switches are commonly found on handheld devices like MP3 players. This switch allows the user to navigate using up and down selections then select by pressing the plastic piece inwards. Capable of swtiching up to 1.2VA (360mA at 3.3V and 240mA at 5V).

Documents:

Features & Specs

Documentation

  • Datasheet (Thanks

    WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Surface Mount Navigation Switch
Surface Mount Navigation Switch
$1.75
COM-08184
$1.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing