Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Sweepy 2.0 65mm
TOL-18475

Sweepy 2.0 65mm

SKU: TOL-18475
$55.00
In stock
SKU
TOL-18475
Backorder
Stock/Discounts

A simple and effective CNC dust shoe.

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

Sweepy 2.0 is our new Dust Boot made from clear polycarbonate.

Version 2.0 features a number of enhancements, that stem from customer feedback. These include:

  • Sweepy 65 V2 - now can now travel up and down the spindle body allowing greater flexibility when milling
  • Now fits a 2.5” Shopvac as standard
  • Includes adapters for:
    • 2.5” direct hose
    • 2.25” shop vac
    • 36mm Festool/Fein
  • Includes our affectionally-named “Winston” a clear brush free base for 3d carving and video making

This 65mm size is for the Carbide Compact Router, Makita, and some 800W spindles.

Sweepy mounts directly to your spindle and is clamped with a machined quick-release. The compact design means that no travel is lost, and it works with any Shapeoko Z-axis with no adapters. The lower half is detachable and held in place using neodymium magnets, which means that the top half remains in place while the lower half detaches for easy access when changing bits.

( For the legal sticklers out there, the Shapeoko and Compact Router shown in the photos are not included with Sweepy. )

Hookup Accessories

Customer Reviews

Sweepy 2.0 65mm
Sweepy 2.0 65mm
$55.00
TOL-18475

Stock and Customer Discounts

$55 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing