Swiss Machine Pin Header - Female (PTH, 0.1in., 40-Pin)
PRT-00743

Swiss Machine Pin Header - Female (PTH, 0.1in., 40-Pin)

SKU: PRT-00743
$4.75
In stock
SKU
PRT-00743
In stock
Stock/Discounts

Product Overview

Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept and retain machine pin headers much better. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them extensively in the Olimex development boards. They mate very well with break away headers.

Features:

  • Receptacle Style: Machine (Round)
  • Number of Pins: 30
  • Pin Spacing: 0.1" (2.54 mm)
  • Receptacle Depth: 3 mm

Documents:30-Pin Swiss Female Headers

Features & Specs

  • Receptacle Style: Machine (Round)
  • Number of Pins: 30
  • Pin Spacing: 0.1" (2.54 mm)
  • Receptacle Depth: 3 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Swiss Machine Pin Header - Female (PTH, 0.1in., 40-Pin)
Swiss Machine Pin Header - Female (PTH, 0.1in., 40-Pin)
$4.75
PRT-00743
$4.75 retail price.

Available Discounts

  • $4.51 | 25+ units
  • $4.28 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing