This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Swissbit F-800 Series CFast™ Memory Card - 2GB
COM-17959

Swissbit F-800 Series CFast™ Memory Card - 2GB

SKU: COM-17959
In stock
SKU
COM-17959

Swissbit F-800 Series CFast™ Memory Cards feature high-quality SLC-NAND flash memory chips and excellent controller firmware.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Swissbit F-800 Series CFast™ Memory Cards feature high-quality SLC-NAND flash memory chips and excellent controller firmware. The Swissbit F-800 Series offers maximum performance, durability, and reliability as memory for embedded systems and industrial applications. This includes high-temperature tolerance and protection against data loss in case of power failure.

The F-800 Series CFast Cards deliver a CFast-sized solid-state drive (36.4mm x 42.8mm x 3.6mm) with SATA Gen3, 6 Gbit/s interface. The F-800 series is available in various capacities from 2GB to 64GB and is characterized by low power consumption and low heat generation. Reliable data retention is ensured via sophisticated firmware functions, designed for active and passive data maintenance and the protection against data loss in the event of power failure. Long maintenance cycles can be easily scheduled through the provision of detailed lifetime information.

The F-800 Memory Cards are specified for an operating temperature range from -40°C to +85°C. For use in less harsh environments, Swissbit F-800 is available in a version that specifies an operating temperature range of 0°C to +70°C. The interface complies with SATA III 6Gb/s and is backward compatible with SATA II and SATA I.

Features & Specs

  • Smallest removable SATA SSD form factor
  • SLC, 3D NAND pSLC and 3D NAND TLC types
  • Hot plug support with full power fail data protection
  • Cost optimized DRAM-less
  • Data Care Management and S.M.A.R.T support
  • Low power consumption
  • AES encryption and TCG Opal optional

Documentation

Customer Reviews

Swissbit F-800 Series CFast™ Memory Card - 2GB
Swissbit F-800 Series CFast™ Memory Card - 2GB COM-17959

Stock and Customer Discounts

$114.95 retail price.

Available Discounts

  • $109.20 | 25+ units
  • $103.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing