Swissbit Industrial USB Flash Drive - 32GB
COM-16877
Swissbit Industrial USB Flash Drive - 32GB
SKU: COM-16877
Out of stock
SKU
COM-16877
Product Overview
Swissbit U-50n Industrial USB Flash Drives offer page based flash management with durabit™ technology for increased endurance and random performance. These drives have optimized FW algorithms especially for high read access and long data retention applications. The U-50n USB flash drives come in a 24.0mm x 12.1mm x 4.5mm form factor. Each drive is USB 3.1 Gen 1 SuperSpeed specification compatible and is backward compliant with USB 2.0/1.1. These flash drives operate at 0°C to 70°C commercial and -40°C to 85°C industrial operating temperature ranges.
Features & Specs
- USB 3.1
- Memory Size: 32 GB
- Operating Supply Voltage: 5V
- Maximum Operating Temperature: +85C
- Minimum Operating Temperature: -40C
- Dimensions: 24mm x 12.1mm x 4.5mm
- Sustained Read: 190 MB/s
- Sustained Write: 125 MB/s
Documentation
Customer Reviews

Swissbit Industrial USB Flash Drive - 32GB
COM-16877
$98.95 retail price.
Available Discounts
- $94.00 | 25+ units
- $89.06 | 100+ units