This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Switch Hardware 22mm O-RING
PRT-18131

Switch Hardware 22mm O-RING

SKU: PRT-18131
Out of stock
SKU
PRT-18131

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings. The hardware comes in 16mm, 19mm, 22mm, and 25mm sizes. These components are for use with the Alcoswitch Anti-Vandal Pushbutton Switches in the AV, AVH, AVC, and AVP series'.

Features & Specs

  • Type: O-Ring
  • Designed for: 22 mm AV Switch
  • Height: 1.5 mm
  • Material: Silicone Elastomer
  • Outside Diameter: 22 mm

Documentation

Customer Reviews

Switch Hardware 22mm O-RING
Switch Hardware 22mm O-RING PRT-18131

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing