This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Switch Hardware 25mm NUT
PRT-18126

Switch Hardware 25mm NUT

SKU: PRT-18126
Out of stock
SKU
PRT-18126

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings. The hardware comes in 16mm, 19mm, 22mm, and 25mm sizes. These components are for use with the Alcoswitch Anti-Vandal Pushbutton Switches in the AV, AVH, AVC, and AVP series'.

Features & Specs

  • Type: Hex
  • Designed for: 25 mm AV Switch
  • Height: 3.1 mm
  • Material: Brass
  • Outside Diameter: 25 mm

Documentation

Customer Reviews

Switch Hardware 25mm NUT
Switch Hardware 25mm NUT PRT-18126