This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Switch Hardware 25mm O-RING
PRT-18130

Switch Hardware 25mm O-RING

SKU: PRT-18130

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings.

Out of stock
SKU
PRT-18130

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings. The hardware comes in 16mm, 19mm, 22mm, and 25mm sizes. These components are for use with the Alcoswitch Anti-Vandal Pushbutton Switches in the AV, AVH, AVC, and AVP series'.

Features & Specs

  • Type: O-Ring
  • Designed for: 25 mm AV Switch
  • Height: 1.5 mm
  • Material: Silicone Elastomer
  • Outside Diameter: 25 mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Switch Hardware 25mm O-RING
Switch Hardware 25mm O-RING PRT-18130
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing