This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Tactile Switch - 50mA, 12VDC, 5.2mm, 260gf, J lead
COM-17106

Tactile Switch - 50mA, 12VDC, 5.2mm, 260gf, J lead

SKU: COM-17106
Out of stock
SKU
COM-17106

These Long-Life Tactile Switches offer a very long life expectancy of up to 3,000,000 cycles and are ideal for high use applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

E-Switch TL3145 Long-Life Tactile Switches offer a very long life expectancy of up to 3,000,000 cycles and are ideal for high use applications. The TL3145 switches are surface mount, top actuated with a round button, and provide IP67 dust/moisture protection ratings. Operating in a temperature range of -40°C to +85°C, the tactile switches feature a 50mA, 12VDC electrical rating with 100mΩ maximum contact resistance. The TL314 switch function of SPST, Off-On appeals to a wide customer base for multiple application uses.

Features & Specs

  • Electrical Rating: 50mA, 12VDC
  • Electrical Life: up to 3,000,000 Cycles
  • Contact Resistance: 100mΩ Max.
  • Insulation Resistance: 100MΩ Min. at 500VDC
  • Dielectric Strength: 250VAC for 1 Minute
  • Operating Temperature: -40°C to 85°C
  • Operating Force:
  • 180gf ± 50gf (3,000,000 cycles)
  • 260gf ± 50gf (500,000 cycles)
  • 350gf ± 80gf (500,000 cycles)
  • Travel: 0.15mm
  • Dust/Moisture Protection: IP67
  • Function: SPST, Off-On

Documentation

Customer Reviews

Tactile Switch - 50mA, 12VDC, 5.2mm, 260gf, J lead
Tactile Switch - 50mA, 12VDC, 5.2mm, 260gf, J lead COM-17106

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing