This product has been retired from our catalog and is no longer for sale.

TB6612 1.2A DC/Stepper Motor Driver Breakout Board
ROB-20679

TB6612 1.2A DC/Stepper Motor Driver Breakout Board

SKU: ROB-20679
Out of stock
SKU
ROB-20679

Spin two DC motors, step one bi-polar or uni-polar stepper, or fire off two solenoids with 1.2A per channel using the TB6612.

This product has been retired from our catalog and is no longer for sale.

Product Overview

Spin two DC motors, step one bi-polar or uni-polar stepper, or fire off two solenoids with 1.2A per channel using the TB6612. We really like these dual H-bridges, so if you want to control motors without a shield or HAT these are easy to include on any solderless breadboard or perma-proto.

We solder on TB6612 onto a breakout board for you here, with a polarity protection FET on the motor voltage input and a pullup on the "standby" enable pin. Each breakout chip contains two full H-bridges (four half H-bridges). That means you can drive 2-4 solenoids (only two can be active at a time, on opposite bridges), two DC motors bi-directionally, or one stepper motor. Just make sure they're good for 1.2 Amp or less of current, since that's the limit of this chip. They do handle a peak of 3A but that's just for a short amount of time, like 20 milliseconds. What we like most about this particular driver is that it comes with built in kick-back diodes internally so you don't have to worry about the inductive kick damaging your project or driver!

There's two digital inputs per H-bridge (one for each half of the bridge) as well as a PWM input per driver so you can control motor speed. Runs at 2.7V-5V logic. The motor voltage is separate from the logic voltage. Good for motor voltages from 4.5V up to 13.5V! This wont work well for 3V motors.

Comes as one assembled and tested breakout plus a small strip of header. You'll need to do some light soldering to attach the header onto the breakout PCB. Arduino, motors, and power supply not included.

Hookup Accessories

Features & Specs

  • Current Limit: 1.2A
  • Size: 27mm x 19mm x 3mm / 1.1" x 0.7" x 0.1"
  • Weight: 1.8g

Customer Reviews

TB6612 1.2A DC/Stepper Motor Driver Breakout Board
TB6612 1.2A DC/Stepper Motor Driver Breakout Board ROB-20679

Stock and Customer Discounts

$4.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing