This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TD.95 Blade Omnidirectional Dipole Antenna - Black
WRL-17662

TD.95 Blade Omnidirectional Dipole Antenna - Black

SKU: WRL-17662

The TD.95 Blade Omnidirectional Dipole Antenna is designed for use in remote monitoring, digital signage, mesh networks, and vending machines.

Out of stock
SKU
WRL-17662

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas TD.95 Blade Omnidirectional Dipole Antennas are ideal for use with SigFox / LoRA / ISM network applications, covering both of the widely used frequencies of 868MHz and 915MHz. These high-performance, terminal-mount antennas feature a robust PC/ABS enclosure suitable for outdoor applications. The dipole antennas perform well without a ground plane, offering at least >57% efficiency and 1dBi gain while maintaining an omnidirectional pattern for constant reception / transmission. The TD.95 is available in black or gray with a 22.8mm diameter and 228mm height and comes standard with a direct mount N-Type connector. Taoglas TD.95 Blade Omnidirectional Dipole Antennas are designed for use in remote monitoring, digital signage, mesh networks, and vending machines.

Features & Specs

  • Covers Sigfox / LoRA / ISM frequencies of 868MHz and 915MHz
  • Mechanically robust for indoor or outdoor applications
  • Omnidirectional dipole (ground plane-independent) antenna
  • PC/ABS enclosure
  • N-type male connector
  • 22.8mm diameter x 228mm height
  • RoHS and REACH compliant
  • Gain: 1.33 dBi, 1.54 dBi
  • Impedance: 50 Ohms
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

TD.95 Blade Omnidirectional Dipole Antenna - Black
TD.95 Blade Omnidirectional Dipole Antenna - Black WRL-17662
$23.95 retail price.

Available Discounts

  • $22.75 | 25+ units
  • $21.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing