This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TD.95 Blade Omnidirectional Dipole Antenna - Grey
WRL-17663

TD.95 Blade Omnidirectional Dipole Antenna - Grey

SKU: WRL-17663

The TD.95 Blade Omnidirectional Dipole Antenna is designed for use in remote monitoring, digital signage, mesh networks, and vending machines.

Out of stock
SKU
WRL-17663

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas TD.95 Blade Omnidirectional Dipole Antennas are ideal for use with SigFox / LoRA / ISM network applications, covering both of the widely used frequencies of 868MHz and 915MHz. These high-performance, terminal-mount antennas feature a robust PC/ABS enclosure suitable for outdoor applications. The dipole antennas perform well without a ground plane, offering at least >57% efficiency and 1dBi gain while maintaining an omnidirectional pattern for constant reception / transmission. The TD.95 is available in black or gray with a 22.8mm diameter and 228mm height and comes standard with a direct mount N-Type connector. Taoglas TD.95 Blade Omnidirectional Dipole Antennas are designed for use in remote monitoring, digital signage, mesh networks, and vending machines.

Features & Specs

  • Covers Sigfox / LoRA / ISM frequencies of 868MHz and 915MHz
  • Mechanically robust for indoor or outdoor applications
  • Omnidirectional dipole (ground plane-independent) antenna
  • PC/ABS enclosure
  • N-type male connector
  • 22.8mm diameter x 228mm height
  • RoHS and REACH compliant
  • Gain: 1.33 dBi, 1.54 dBi
  • Impedance: 50 Ohms
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band

Documentation

Customer Reviews

TD.95 Blade Omnidirectional Dipole Antenna - Grey
TD.95 Blade Omnidirectional Dipole Antenna - Grey WRL-17663