This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TDK ATB2012V Balun Transformer
COM-16945

TDK ATB2012V Balun Transformer

SKU: COM-16945
Out of stock
SKU
COM-16945

TDK ATB2012V Balun Transformer features a 2.0mm (L) x 1.2mm (W) case size, making it smaller than conventional baluns.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TDK ATB2012V Balun Transformer features a 2.0mm (L) x 1.2mm (W) case size, making it smaller than conventional baluns. The wound SMD transformer meets AEC-Q200 requirements and has an operating temperature range of -40°C to +105°C. The ATB2012V offers a low 1.2db (max.) insertion loss and good balance parameters. Other features include 50MHz to 1000MHz frequency range, 75Ω/75Ω UB/B impedance, 100mA rated current, and 20V rated voltage. TDK ATB2012V Balun Transformer is suitable for STB / tuner power dividers and in-vehicle TV and mobile device tuners (DVB-T/H, ISDB-T, etc.).

Features & Specs

  • Frequency Range: 50 MHz to 1 GHz
  • Voltage Rating: 20V
  • Impedance: 75 Ohms
  • Termination Style: SMD/SMT
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Insertion Loss: 1.2 dB

Documentation

Customer Reviews

TDK ATB2012V Balun Transformer
TDK ATB2012V Balun Transformer COM-16945

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing