TE Hirschmann Mobility Cellular (2G/3G/4G) Vehicle Glazing Antenna
CEL-16866
TE Hirschmann Mobility Cellular (2G/3G/4G) Vehicle Glazing Antenna
SKU: CEL-16866
Out of stock
SKU
CEL-16866
Product Overview
TE Connectivity's HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antennas feature easy interior and exterior windshield mounting. This antenna comes with a FAKRA female, Code D (Bordeaux) connector. TE Connectivity / Hirschmann CEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antennas are designed for cellular networks.
Features & Specs
- Minimum Frequency: 698 MHz
- Maximum Frequency: 2.69 GHz
- Frequency range:
- LTE (low): 698 to 862MHz
- CELL (low): 824 to 960MHz
- CELL (high): 1710 to 2170MHz
- LTE (high): 2305 to 2690MHz
- Gain: 2.15 dBi
- Impedance: 50 Ohms
- VSWR: 2:1
- Minimum Operating Temperature: -30C
- Maximum Operating Temperature: +80C
- Number of Bands: 4 Band
- Termination Style: Connector
- Connectors:
- FAKRA female, Code D (Bordeaux)
- Mounting Style: Adhesive
- Protocol - Cellular,NBIoT,LTE: Cellular (NBIoT, LTE)
- Length: 107mm
- Width: 54mm
- Height: 3.5mm
- IP Rating: IP6K4
- Polarization: Linear
- Cable Length: 118 in
- Cablt Type: RG-174
Documentation
Customer Reviews

TE Hirschmann Mobility Cellular (2G/3G/4G) Vehicle Glazing Antenna
CEL-16866
Stock and Customer Discounts
$22.95 retail price.
Available Discounts
- $21.80 | 25+ units
- $20.66 | 100+ units