Product Overview
TE Connectivity's Hirschmann CGN 7026 LP S Cellular (2G/3G/4G) / GNSS (GPS/GLONASS) Antenna is a combination antenna for positioning and data services. The antenna offers terrestrial-based transmission and satellite-based positioning. The unit features an embedded high-performance, low-noise amplifier (LNA) with a dual-feed ceramic patch antenna and a phase shift network for optimized cross-polarization discrimination(XPD). The antenna can be screw mounted on metallic and non-metallic surfaces. TE Connectivity / Hirschmann CGN 7026 LP S Cellular (2G/3G/4G) / GNSS (GPS/GLONASS) Antenna is designed for harsh environment applications.