Teensy Extended Header Kit
PRT-17152

Teensy Extended Header Kit

SKU: PRT-17152

The Teensy Extended Header Kit provides all the necessary headers to connect your larger Teensy 4.1, 3.6, or 3.5 to a breadboard or shield.

$1.80
In stock
SKU
PRT-17152
Backorder
Stock/Discounts

Product Overview

This header kit is designed specifically for the larger Teensy 4.1, Teensy 3.6, and Teensy 3.5 development boards, offering "stackable" headers with extra-long female pins. When soldered to your Teensy, these headers make the board fully compatible with standard solderless breadboards.

This kit provides the essential headers for prototyping, allowing you to plug your high-performance Teensy into a breadboard circuit. These headers also allow you to attach a compatible shield (or add-ons like the Ethernet Kit) with male pins directly on top of your Teensy. The kit includes all the through-hole headers needed for the main I/O pins and the smaller set of pins at the end of the board.

Note: Basic soldering is required to attach these headers to your board.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Teensy Extended Header Kit
Teensy Extended Header Kit
$1.80
PRT-17152
$1.8 retail price.

Available Discounts

  • $1.71 | 25+ units
  • $1.62 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing