This product has been retired from our catalog and is no longer for sale.

Teensy Prop Shield LC
DEV-28376

Teensy Prop Shield LC

SKU: DEV-28376

This low-cost (LC) Teensy Prop Shield is meant for making light and sound effects on small, handheld props and wearable costumes.

In stock
SKU
DEV-28376

This product has been retired from our catalog and is no longer for sale.

Product Overview

This low-cost (LC) Teensy Prop Shield is meant for making light and sound effects on small, handheld props and wearable costumes. This shield features a 2W audio amp, high-speed 5V buffers for driving APA102 LEDs, and an 8MB flash memory. This economical board is approximately the size of a Teensy, just slightly longer to allow space for mounting holes and connections for power, speaker and LEDs. 

This lower-cost Prop Shield has the motion sensors removed. Keep in mind that this shield can be used with the Teensy 3.2 and is not restricted to use only with other "LC" models.

The Teensy Prop Shield has been equipped with a slew of neat features. Need an amplifier? The Teensy Prop Shield has one rated at 2W and is capable of driving 4 or 8 Ohm speakers. Additionally the Prop Shield has 5V buffers meant to send data to Dotstar or APA102 type addressable LEDs. It also has an onboard 8MB flash memory, meant for storing sound clips and images, logging data and many other uses.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Teensy Prop Shield LC
Teensy Prop Shield LC DEV-28376
$8.4 retail price.

Available Discounts

  • $7.56 | 10+ units
  • $6.30 | 25+ units
  • $5.88 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing