SparkPNT Telescopic Surveying Pole
GPS-25795

SparkPNT Telescopic Surveying Pole

SKU: GPS-25795

Dial in your GNSS point heights to the millimeter with this lightweight, 1.3m-2.2m carbon fiber telescoping surveying pole.

$199.00
In stock
SKU
GPS-25795
In stock
Stock/Discounts

Product Overview

Achieve pinpoint accuracy for your mobile GNSS projects. The SparkPNT Telescopic Surveying Pole can help you dial in your point heights down to the millimeter without weighing you down. This lightweight carbon fiber pole weighs less than 2.1 lbs (1.0kg) and can be extended from 1.3m to 2.2m. The included carrying bag makes it the ideal companion for long days of field mapping!

Field-Ready Hardware

When you are out in the field recording highly accurate data, you need equipment that adapts quickly without compromising stability. This pole features a specialized D-shaped internal tube that prevents the sections from spinning while you adjust the height and an industry-standard 5/8-inch 11-TPI thread that utilizes a rubber O-ring to keep your hardware seated firmly without coming loose during use. This surveying pole also features a built-in bubble level to check if it is perfectly vertical so your measurements are as accurate as possible.

The base of the pole terminates in a sharp, pointed end to establish a slip-free grip in soil, gravel, and rough terrain. We've even included a removable cover that fits over the tip so it doesn't puncture your carrying bag and damage any of your other equipment during travel.

Features & Specs

  • Threaded tip protector
  • Threaded replaceable tip
  • Extension length: 1.3 to 2.2m
  • Packing dimensions: 45 x 4.5 x 3" (1.36 x 0.11 x 0.075m)
  • Packing weight: 3.0lbs (1.36kg)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT Telescopic Surveying Pole
SparkPNT Telescopic Surveying Pole
$199.00
GPS-25795
$199 retail price.

Available Discounts

  • $189.05 | 25+ units
  • $179.10 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing