This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Test Probe Hi-Z+ Passive - 1 GHz, 300 Vrms
TOL-20158

Test Probe Hi-Z+ Passive - 1 GHz, 300 Vrms

SKU: TOL-20158

The PP0001A model provides a combination of high bandwidth and high input voltage.

Out of stock
SKU
TOL-20158

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.

Includes:

  • 4x 4 colors of channel identification rings (16 total)
  • Grabber hook tip
  • Ground clip
  • 2x ground spring
  • BNC-to-probe tip adapter
  • Probe tip cartridge, 300V rating
  • 2x protective tip covers
  • PP0004A adapter

Features & Specs

  • 1GHz bandwidth
  • 300V input voltage, CAT II
  • 10MΩ input resistance
  • Low 4.0pF capacitance
  • 5mm tip
  • BNC output connector
  • 400psec rise time
  • 3MHz derating bandwidth point
  • Model #: PP0001A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Test Probe Hi-Z+ Passive - 1 GHz, 300 Vrms
Test Probe Hi-Z+ Passive - 1 GHz, 300 Vrms TOL-20158
$1054.95 retail price.

Available Discounts

  • $1,002.20 | 25+ units
  • $949.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing