This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Test Probe Hi-Z+ Passive, MMCX interface, 1 GHz, 30 Vrms, Includes PP0004A Adapter
TOL-20165
Test Probe Hi-Z+ Passive, MMCX interface, 1 GHz, 30 Vrms, Includes PP0004A Adapter
SKU: TOL-20165
Out of stock
SKU
TOL-20165
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.
Includes:
- 4x 4 colors of channel identification rings (16 total)
- Red and black mini grabbers
- MMCX-to-0.025" square pin adapter
- PP0004A adapter
Similar Items
Hookup Accessories
Features & Specs
- 1GHz bandwidth
- 30V input voltage, CAT II
- 10MΩ input resistance
- Low 4.0pF capacitance
- MMCX connector tip type for direct connection
- BNC output connector
- 400psec rise time
- 30MHz derating bandwidth point
- Model #: PP0003A
Documentation
Customer Reviews

Test Probe Hi-Z+ Passive, MMCX interface, 1 GHz, 30 Vrms, Includes PP0004A Adapter
TOL-20165