This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Test Probes Adapter Kit for PP0002A
TOL-20162
Test Probes Adapter Kit for PP0002A
SKU: TOL-20162
Out of stock
SKU
TOL-20162
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.
Includes:
- Probe tip to 0.025” square pin adapter, 30 V rating (x2)
- PCB to probe tip adapter, 1200 V rating (x2)
Similar Items
Hookup Accessories
Features & Specs
- Voltage Rating: 30 V, 1200 V
- Model #: PP0019A
Documentation
Customer Reviews

Test Probes Adapter Kit for PP0002A
TOL-20162