Test Probes Cartridge Kit for PP0002A
TOL-20163
Test Probes Cartridge Kit for PP0002A
SKU: TOL-20163
Out of stock
SKU
TOL-20163
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation.
Product Overview
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.
Includes:
- Probe tip cartridge, 1200 V rating
- Protective tip covers (x2)
Hookup Accessories
Features & Specs
- Voltage Rating: 1200 V
- Model #: PP0018A
Documentation
Customer Reviews

Test Probes Cartridge Kit for PP0002A
TOL-20163
Stock and Customer Discounts
$415.95 retail price.
Available Discounts
- $395.15 | 25+ units
- $374.36 | 100+ units