This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Test Probes Fixed Cartridge Accessory Kit for PP0001A
TOL-20160
Test Probes Fixed Cartridge Accessory Kit for PP0001A
SKU: TOL-20160
Out of stock
SKU
TOL-20160
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.
Includes:
- Probe tip cartridge, 300 V rating
- Protective tip covers (x2)
Similar Items
Hookup Accessories
Features & Specs
- Voltage Rating: 300 V
- Model #: PP0014A
Documentation
Customer Reviews

Test Probes Fixed Cartridge Accessory Kit for PP0001A
TOL-20160