Test Probes Hi-Z+ Passive, 800 MHz, 1200 Vrms, Includes PP0004A Adapter
TOL-20157
Test Probes Hi-Z+ Passive, 800 MHz, 1200 Vrms, Includes PP0004A Adapter
SKU: TOL-20157
Out of stock
SKU
TOL-20157
The PP0002A 800MHz model features more than 1kV of input voltage.
Product Overview
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identification/attenuation, high voltage ranges, and high input impedances with low capacitance. The PP0001A model provides a combination of high bandwidth and high input voltage. The PP0002A 800MHz model features more than 1kV of input voltage. The PP0003A is an MMCX compatible probe. Each probe model comes with a variety of accessories and an adapter for use with AutoProbe I.
Includes:
- 4x 4 colors of channel identification rings (16 total)
- Grabber hook tip
- Ground clip
- 2x ground spring
- BNC-to-probe tip adapter
- Probe tip cartridge, 1200V rating
- 2x protective tip covers
- PP0004A adapter
Hookup Accessories
Features & Specs
- 800MHz bandwidth
- 1200V input voltage, CAT II
- 40MΩ input resistance
- Low 2.0pF capacitance
- 5mm tip
- BNC output connector
- High voltage
- 500psec rise time
- 2MHz derating bandwidth point
- Model #: PP0002A
Documentation
Customer Reviews

Test Probes Hi-Z+ Passive, 800 MHz, 1200 Vrms, Includes PP0004A Adapter
TOL-20157
Stock and Customer Discounts
$1186.95 retail price.
Available Discounts
- $1,127.60 | 25+ units
- $1,068.26 | 100+ units