This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Texas Instruments ADS7028 12-Bit Analog-to-Digital Converter
COM-16933

Texas Instruments ADS7028 12-Bit Analog-to-Digital Converter

SKU: COM-16933
Out of stock
SKU
COM-16933

This is an easy-to-use, 8-channel, multiplexed, 12-bit, 1MSPS, successive approximation register analog-to-digital converter (SAR ADC).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Texas Instruments ADS7028 12-Bit Analog-to-Digital Converter is an easy-to-use, 8-channel, multiplexed, 12-bit, 1MSPS, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for the ADC conversion process. The Texas Instruments ADS7028 communicates through an SPI-compatible interface and operates in either autonomous or single-shot conversion mode.

The ADS7028 implements the analog watchdog function by event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and an event counter. The ADS7028 has a built-in cyclic redundancy check (CRC) for data read/write operations and the power-up configuration. The ADS7028 features a root-mean-square (RMS) module that computes a 16-bit true RMS result for any analog input channel. The integrated zero-crossing-detect (ZCD) module allows for transient rejection and hysteresis near the configurable threshold crossings.

Features & Specs

  • Mounting Style: SMD/SMT
  • Package/Case: WQFN-16
  • Resolution: 12 bit
  • Number of Channels: 8 Channel
  • Interface Type: SPI
  • Sampling Rate: 1 MS/s
  • Input Type: Single-Ended
  • Architecture: SAR
  • Analog Supply Voltage: 2.35V to 5.5V
  • Digital Supply Voltage: 1.65V to 5.5V
  • SNR - Signal to Noise Ratio: 73.1 dB
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Number of Converters: 1 Converter
  • Output Type: Open-Drain, Push-Pull
  • Power Consumption: 0.05 mW
  • DNL - Differential Nonlinearity: 0.3 LSB
  • Gain Error: 0.05 %FSR
  • INL - Integral Nonlinearity: 0.5 LSB
  • SFDR - Spurious Free Dynamic Range: 91 dB
  • SINAD - Signal to Noise and Distortion Ratio: 72.9 dB
  • THD - Total Harmonic Distortion: -87.5 dB

Documentation

Customer Reviews

Texas Instruments ADS7028 12-Bit Analog-to-Digital Converter
Texas Instruments ADS7028 12-Bit Analog-to-Digital Converter COM-16933

Stock and Customer Discounts

$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing