This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Texas Instruments TPS562207 2A Synchronous Buck Converter
COM-17618

Texas Instruments TPS562207 2A Synchronous Buck Converter

SKU: COM-17618
In stock
SKU
COM-17618

Texas Instruments TPS562207 2A Synchronous Buck Converter is a simple, easy-to-use, 2A synchronous buck converter in a SOT563 package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Texas Instruments TPS562207 2A Synchronous Buck Converter is a simple, easy-to-use, 2A synchronous buck converter in a SOT563 package. The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switch-mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response. It supports both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

Texas Instruments TPS562207 operates in Forced Continuous Conduction Mode (FCCM), which maintains a fixed switching frequency and output voltage ripple is very small. TPS562207 is available in a 6-pin 1.6mm × 1.6mm SOT563 (DRL) package and specified from a –40°C to 125°C junction temperature.

Features & Specs

  • Mounting Style: SMD/SMT
  • Package / Case: SOT-563-6
  • Output Voltage: 804 mV to 7 V
  • Output Current: 2 A
  • Number of Outputs: 1 Output
  • Input Voltage MAX: 17 V
  • Topology: Buck
  • Input Voltage MIN: 4.3 V
  • Switching Frequency: 580 kHz
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C

Documentation

Customer Reviews

Texas Instruments TPS562207 2A Synchronous Buck Converter
Texas Instruments TPS562207 2A Synchronous Buck Converter COM-17618

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing