This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Texas Instruments TPS65994AD USB Type-C & PD Controller
COM-17619

Texas Instruments TPS65994AD USB Type-C & PD Controller

SKU: COM-17619
In stock
SKU
COM-17619

Texas Instruments TPS65994AD USB Type-C & Power Delivery (PD) Controller provides cable plug and orientation detection for two USB Type-C connectors.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Texas Instruments TPS65994AD USB Type-C & Power Delivery (PD) Controller provides cable plug and orientation detection for two USB Type-C connectors. Upon cable attachment, the TPS65994AD performs cable detection according to the USB Type-C specification. It also communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65994AD enables the appropriate power path and configures alternate mode settings (USB4, DisplayPort video, or Thunderbolt) for external multiplexers.

Features & Specs

  • Type: Power Delivery
  • Port Type: DFP, DRP, UFP
  • Standard: USB-C PD
  • Speed: Super Speed
  • Supply Voltage - Min: 3 V
  • Supply Voltage - Max: 22 V
  • Operating Supply Current: 1 A
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C
  • Packaging: Cut Tape
  • Packaging: Reel
  • Brand: Texas Instruments
  • Interface Type: USB
  • Number of Ports: 2 Port

Documentation

Customer Reviews

Texas Instruments TPS65994AD USB Type-C & PD Controller
Texas Instruments TPS65994AD USB Type-C & PD Controller COM-17619

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing