This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Tflex HP34 Thermal Gap Filler (3.0 Thickness, 127x76mm)
PRT-18117

Tflex HP34 Thermal Gap Filler (3.0 Thickness, 127x76mm)

SKU: PRT-18117
Out of stock
SKU
PRT-18117

Tflex HP34 Thermal Gap Filler is a silicone-free, high-performance gap filler that consists of graphite fibers.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Laird Tflex™ HP34 Thermal Gap Filler is a silicone-free, high-performance gap filler that consists of graphite fibers expertly aligned to provide very high bulk thermal conductivity (34W/mK). In addition to the high bulk thermal conductivity, Tflex HP34 is uniquely designed to maintain its thermal performance within an application under increased pressure. Best performance will occur in the lower pressure range of 10psi to 30psi. The Laird Tflex HP34 Thermal Gap Filler also offers low contact resistance to the mating surfaces.

Features & Specs

  • 34W/mK bulk thermal conductivity
  • Silicone-free formulation
  • Maintains thermal performance under increased pressure
  • Low contact resistance with mating surfaces
  • Environmentally friendly with RoHS and REACH compliance
  • Length: 127 mm
  • Width: 76 mm
  • Thickness: 2.5 mm

Documentation

Customer Reviews

Tflex HP34 Thermal Gap Filler (3.0 Thickness, 127x76mm)
Tflex HP34 Thermal Gap Filler (3.0 Thickness, 127x76mm) PRT-18117

Stock and Customer Discounts

$137.95 retail price.

Available Discounts

  • $131.05 | 25+ units
  • $124.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing