TFMini-S - Micro LiDAR Module
SEN-16977

TFMini-S - Micro LiDAR Module

SKU: SEN-16977

The TFMini-S Micro LiDAR Module is a ToF LiDAR sensor capable of measuring the distance to an object as close as 10 centimeters and as far as 12 meters.

$72.95
In stock
SKU
SEN-16977
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The TFMini-S Micro LiDAR Module is a ToF (Time of Flight) LiDAR sensor capable of measuring the distance to an object as close as 10 centimeters (+/- 6cm up to 6m) and as far as 12 meters (+/-1% starting at 6m)! As with all LiDAR sensors, your effective detection distance will vary depending on lighting conditions and the reflectivity of your target object, but what makes this sensor special is its size. Measuring only 42x15x16mm, the TFMini-S allows you to integrate LiDAR into applications traditionally reserved for smaller sensors.

TFMini-S is a single-point ranging LiDAR based on TFmini upgrade. The blind zone is shortened to 10cm, the outdoor performance and accuracy of different reflectivity are improved, it can achieve stable, accuracy, sensitive and high frequency range detection.

Important: This product does not use laser light for ranging. Instead it contains an LED and optics. Many such systems are being marketed under the name "LiDAR," although it may be more appropriate to think of this device as a "Time-of-Flight Infrared Rangefinder". It differs significantly from traditional IR rangefinders in that it uses ToF to determine range and not triangulation — as is performed by the Sharp GP-series devices.

Features & Specs

  • Operating Range:
  • 0.1m~12m@90%Reflectivity
  • 0.1~7m@10% Reflectivity
  • 0.1m~12m@90%Reflectivity(70Klux)
  • 0.1~7m@10% Reflectivity(70Klux)
  • Accuracy:
  • ±6cm@(0.1-6m)
  • ±1%@(6m-12m)
  • Distance Resolution: 1cm
  • Frame Rate: 100Hz
  • Ambient light immunity: 70Klux
  • Operating Temperature: 0℃~60℃
  • Light source: VCSEL
  • Central wavelength: 850nm
  • Photobiological safety: Class1(EN60825)
  • FOV: 2°2
  • Supply voltage: 5V±0.1V
  • Average current: ≤140mA
  • Power consumption: ≤0.7W
  • Peak current: 200mA
  • Communication level: LVTTL(3.3V)
  • Communication interface: UART / I2C
  • Dimension: 42mmx15mmx16mm (LxWxH)
  • Housing: PC/ABS
  • Storage temperature: -20℃~75℃
  • Weight: 5g±0.3g
  • Cable length: 10cm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

TFMini-S - Micro LiDAR Module
TFMini-S - Micro LiDAR Module
$72.95
SEN-16977
$72.95 retail price.

Available Discounts

  • $69.30 | 25+ units
  • $65.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing