This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TG.45.8113 Apex III Wideband 5G/4G Dipole Terminal Antenna with added 450MHz band
WRL-19561

TG.45.8113 Apex III Wideband 5G/4G Dipole Terminal Antenna with added 450MHz band

SKU: WRL-19561

Highest efficiency for 450-6000MHz, fully 5G/4G operational with assisted GPS and 3G/2G backward compatibility.

Out of stock
SKU
WRL-19561

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Apex III TG.45 is a 5G/4G Dipole Antenna has been designed to cover all Cellular (including 5G), ISM and Wi-Fi working frequencies in the 600 to 6000MHz spectrum and includes 5G/4G Band 31 at 450MHz. Evolved from the already highly successful Apex II TG.35, the TG.45 has the highest wideband efficiency in its range of any terminal antenna on the market today. The extended lower frequency coverage at 450MHz makes the TG.45 ideal for IoT applications, such as remote monitoring of smart utilities.

The Apex III has been primarily designed for use with 5G/4G modules and devices that require the highest possible efficiency and peak gain to deliver best in class throughput on all major worldwide cellular bands (5G/4G/3G/2G) for access points, terminals and routers. High efficiency is vital for applications such as high speed video and real-time streaming or high capacity MIMO networks on public transportation.

This attractive slim-line antenna is ground plane independent, meaning it does not need to be connected to the ground-plane of a device to radiate efficiently. On the other hand, neither is it seriously detuned by connecting to a ground-plane, thus avoiding a problem notorious to smaller antennas.

It comes with a SMA(M) connector and swivel mechanism that allows the antenna to be rotated to fit in tight environments. The 90° hinge structure has been improved and strengthened so that the antenna in a 90° position would not drop down if used in environments prone to vibration.

The Apex III is backward compatible with 3G and 2G cellular applications such as HSPA, GSM, GPRS, UMTS, Wi-Fi and even has GPS included for Assisted GPS and/or E911 applications.

Features & Specs

  • Type: Passive Antenna
  • Minimum Frequency: 450 MHz
  • Maximum Frequency: 6000 MHz
  • Protocol - WiFi - 802.11: 802.11, WLAN, WiFi, WiFi 6E
  • Protocol - Sub GHz: IoT, ISM
  • Mechanical Style: Whip
  • Style: Tilt / Swivel
  • Gain: 1.46 dBi, - 0.92 dBi, 2.87 dBi, 3.42 dBi, 1.1 dBi, 0.75 dBi, 3.95 dBi, 4.17 dBi, 4.85 dBi, 2.82 dBi, 4.16 dBi, 0.46 dBi, 3.88 dBi
  • Impedance: 50 Ohms
  • Power Rating: 5 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 13 Band
  • Mounting Style: Panel Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Male
  • Center Frequency: 450 MHz, 657 MHz, 700 MHz, 750 MHz, 800 MHz, 850 MHz, 900 MHz, 1474 MHz, 1561 MHz, 1575 MHz, 1602 MHz, 1700 MHz, 1800 MHz, 1900 Mhz, 2100 MHz, 2300 MHz, 2600 MHz, 3400 MHz, 5200 MHz, 5800 MHz
  • Length: 218 mm
  • Width: 58 mm
  • Height: 8 mm
  • Series: Apex III
  • Brand: Taoglas
  • Polarization: Linear

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

TG.45.8113 Apex III Wideband 5G/4G Dipole Terminal Antenna with added 450MHz band
TG.45.8113 Apex III Wideband 5G/4G Dipole Terminal Antenna with added 450MHz band WRL-19561
$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing