This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TG.46.8113 – Apex IV Wideband 5G/4G Dipole Terminal Antenna 450MHz – 6GHz
WRL-19558

TG.46.8113 – Apex IV Wideband 5G/4G Dipole Terminal Antenna 450MHz – 6GHz

SKU: WRL-19558
Out of stock
SKU
WRL-19558

Taoglas TG.46.8113 Apex IV Wideband 5G/4G Dipole Antenna covers all sub 6GHz 5G/4G cellular, ISM, and Wi-Fi® bands with frequencies from 450MHz to 6000MHz.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Taoglas Apex IV TG.46.8113 is a wideband 5G/4G dipole antenna that has been designed to cover all sub 6GHz 5G/4G Cellular, ISM and Wi-Fi bands with frequencies in the 450 to 6000MHz spectrum. Evolved from the highly successful Apex range of products, the TG.46 has the highest wideband efficiency of any terminal antenna on the market today. Designed specifically for optimum performance on 5G NR bands between 3.3-4.2GHz, the TG.46 exhibits a uniform omnidirectional radiation pattern that allows for truly uninterrupted 360° 5G connection reliability. Additionally, the extended lower frequency coverage at 450MHZ (Band 31), makes the TG.46 ideal for a range of IoT applications, such as remote monitoring of smart utilities.

This attractive slim-line antenna is ground plane independent, meaning it does not need to be connected to the ground-plane of a device to radiate efficiently and neither is it in any way detuned by connecting to a ground-plane, thus avoiding a problem that is synonymous with smaller terminal mount antennas. The TG.46 includes an SMA(M) connector as standard, and the swivel mechanism that allows the antenna to be rotated to fit in tight environments and positioned for optimum performance. The 90° metal hinge structure has been designed so that when the antenna is mounted in a 90° position, it retains its position if used in environments prone to vibration.

The Apex IV has been primarily designed for use with wideband 5G/4G modules and devices that require the highest possible efficiency and peak gain to deliver best in class throughput on all major worldwide cellular bands for access points, terminals and routers. High efficiency is vital for applications such as high-speed video and real-time streaming or high capacity MIMO networks on public transportation. The Apex IV is backwards compatible with 3G and 2G cellular applications such as HSPA, GSM, GPRS, UMTS, Wi-Fi and even has GPS included for Assisted GPS and/or E911 applications.

Features & Specs

  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Type: Passive Antenna
  • Minimum Frequency: 430 MHz
  • Maximum Frequency: 5.925 GHz
  • Protocol - WiFi - 802.11: WiFi
  • Protocol - Sub GHz: -
  • Mechanical Style: Whip
  • Style: Blade Tilt / Swivel
  • Gain: 5.05 dBi
  • Impedance: 50 Ohms
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: Dipole
  • Number of Bands: 9 Band
  • Mounting Style: Panel Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Male
  • Length: 218 mm
  • Width: 57.6 mm
  • Diameter: 10.4 mm
  • Ground Plane Size: 150 mm x 90 mm
  • Brand: Taoglas

Documentation

Customer Reviews

TG.46.8113 – Apex IV Wideband 5G/4G Dipole Terminal Antenna 450MHz – 6GHz
TG.46.8113 – Apex IV Wideband 5G/4G Dipole Terminal Antenna 450MHz – 6GHz WRL-19558

Stock and Customer Discounts

$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing