This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TGX.45 5G/4G 2xMIMO Cross-Polarized Antenna
CEL-18394

TGX.45 5G/4G 2xMIMO Cross-Polarized Antenna

SKU: CEL-18394
In stock
SKU
CEL-18394

TGX.45 5G/4G 2xMIMO Cross-Polarized Antenna features a wide bandwidth that covers all worldwide sub 6GHz cellular bands from 450MHz to 6000MHz.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Taoglas TGX.45.A is a 2* 5G/4G MIMO cross-polarized omnidirectional dipole antenna with a wide bandwidth covering all worldwide sub 6GHz cellular bands from 450 to 6000MHz. It uses two dipole antennas to deliver the best possible throughput and quality improvements in transmitting and receive signal levels, leading to better coverage and performance, especially in urban environments. It is designed for multiple mounting options to allow for a variety of use cases and is supplied with 3m of low loss cable with SMA(M) connectors as standard.

The TGX.45 design is an evolution of our hugely successful TG.45 antenna design and it is unrivalled in its ability to cover all 5G/4G Sub 6GHz bands. The antenna is tuned for great performance at the recently established 5GNR bands between 3300 – 4200MHz and covers the Band 31 (450MHz) and Band 71 (617MHz) at the lower end of the 5G/4G frequency spectrum. High Efficiency and good Gain is achievable at each band on both MIMO antennas.

The cross polarized antennas’ layout also enhances MIMO performance capabilities, thus improving signal quality. This is achieved by positioning the antenna elements orthogonal to each other aligning with the +/-45 degree polarised signals received from most base station antennas and in turn, enhances throughput capacity giving the user the best possible cellular performance for their device. The TGX.45 has been designed for typical applications including gateways, routers and wireless access points that require, high efficiency and unrivalled performance, and a pair of antennas can be used to create a 4×4 MIMO solution.

The robust TGX.45 enclosure is IP65 rated and manufactured from ASA for exceptional mechanical performance. The bracket is designed to allow for multiple mounting options, including wall or pole or mounting and it is supplied with suction cups to facilitate glass mounting. All accessories for each mounting option are included with the product. The TGX.45 is an omnidirectional antenna but the mounting bracket allows the user to position the antenna and lock it into place for optimal performance.

Includes:

  • Multi-function bracket for wall-, pole-, and glass-mounting options

Features & Specs

  • Highest efficiency for 450MHz to 6000MHz wideband applications
  • Cross-polarized dipole antenna
  • Fully 5G / 4G cellular operational
  • Omnidirectional gain patterns for better coverage
  • Male straight SMA connector
  • RoHS and REACH compliant

Customer Reviews

TGX.45 5G/4G 2xMIMO Cross-Polarized Antenna
TGX.45 5G/4G 2xMIMO Cross-Polarized Antenna CEL-18394

Stock and Customer Discounts

$156.95 retail price.

Available Discounts

  • $149.10 | 25+ units
  • $141.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing