Thermoelectric Peltier Module - 1.5 A, wire leads
COM-17323
Thermoelectric Peltier Module - 1.5 A, wire leads
SKU: COM-17323
Out of stock
SKU
COM-17323
CUI Devices Micro Peltier Modules are miniature thermoelectric coolers offering precise temperature control.
Product Overview
CUI Devices Micro Peltier Modules are miniature thermoelectric coolers offering precise temperature control. CUI Devices Micro Peltier Modules offer compact package sizes. Available with ΔTmax rating of +70°C (Th=27°C), these micro thermoelectric coolers feature current rating of 1.5A, voltage rating of 3.8V, and Qmax rating of 3.2W (Th=27°C). Their reliable solid-state construction, precise temperature control, and quiet operation make these micro Peltier modules ideal for space-constrained designs where forced air cooling is not an option.
Hookup Accessories
Features & Specs
- Qmax: 3.2W
- Delta Tmax: +70C
- Maximum Current: 1.5A
- Maximum Voltage: 3.8V
- Length: 11mm
- Width: 8.8mm
- Height: 2.71mm
- Termination Style: Wire Leads
- Lead Length: 50mm
Documentation
Customer Reviews

Thermoelectric Peltier Module - 1.5 A, wire leads
COM-17323
Stock and Customer Discounts
$34.95 retail price.
Available Discounts
- $33.20 | 25+ units
- $31.46 | 100+ units