Thumb Slide Joystick
COM-09426

Thumb Slide Joystick

SKU: COM-09426
$5.95
In stock
SKU
COM-09426
In stock
Stock/Discounts

Product Overview

This is a resistive analog joystick, very similar to those found on the PSP1000. These compact joysticks are different in that they have a very interesting 'slide' feeling.

For wiring this part, if you look at the device from the bottom the pin out goes

  • 1) x-axis output
  • 2) +5V
  • 3) y-axis output
  • 4) gnd

Pin 4 is the pin closest to the 2 mounting tabs found on one side of the device. When connected to an Arduino, you can expect a range of about 128 to 775 on each axis.

The rubber thumb pad is removable if you desire.

The pads are spaced by 2mm, but it is possible to get our 2.54mm headers connected with a bit of bending.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Thumb Slide Joystick
Thumb Slide Joystick
$5.95
COM-09426
$5.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing