This product has been retired from our catalog and is no longer for sale.

TIMI to MikroBUS Adapter
DEV-19257

TIMI to MikroBUS Adapter

SKU: DEV-19257

This adapter supports the mikroBUS™ Click socket with a MatesBUS interface to connect products of any TIMI model directly to the Raspberry Pi bus.

Out of stock
SKU
DEV-19257

This product has been retired from our catalog and is no longer for sale.

Product Overview

The TIMI to MikroBUS™ adapter is designed to provide development boards/modules which have a mikroBUS™ Click socket, with a MatesBUS interface, to connect products such as the TIMI-96 directly. This adapter provides any board that supports the mikroBUS™ Click socket with a MatesBUS interface to connect products of any TIMI model directly to the Raspberry Pi bus.

The MikroBUS™ Adapter features a 5-pin programming header to program the connected device directly through the Click Adapter, using the Mates Programmer. A selection switch allows switching between device programming mode or connection of the device to the Host, allowing the MikroBUS™ Adapter connected to the Host board when the connected device (such as the TIMI-96) requires programming. The only interface to the MatesBUS is a 3.3V level Asynchronous Serial UART, used for communication between the Host and the connected device on the MatesBUS. Reset to the MatesBUS is also connected to the RST of the mikroBUS™.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

TIMI to MikroBUS Adapter
TIMI to MikroBUS Adapter DEV-19257
$6.3 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing