This product has been retired from our catalog and is no longer for sale.

Tiny AVR Programmer
PGM-11801

Tiny AVR Programmer

SKU: PGM-11801
Out of stock
SKU
PGM-11801

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The ATtiny45 and 85 are a couple of really cool little MCUs but did you know you can program them in Arduino? That's right, now you can shrink your Arduino projects down to "tiny size" by moving your code straight over to these small but capable ICs. The standard method for programming the ATtiny ICs involves a breadboard, lots of jumper wires and a hardware programmer, but David Mellis over at MIT Media Lab has simplified the process by laying out this handy USB programmer.

The Tiny AVR Programmer plugs directly into your USB port and provides a programming socket for the ATTiny45 and 85. Just slot an ATtiny with a DIP footprint into the socket, plug the programmer into your USB port and start up the Arduino IDE. After installing the proper board definitions, you simply program it the same way you would any other Arduino board. The programmer even breaks out the IC pins to female headers so you can easily prototype around the ATtiny without pulling and plugging it over and over. There are two ISP headers that have also been broken out so you can use the programmer or solder in a 6-pin header for other AVR microcontrollers!

Note: You'll need to install the USBTinyISP drivers if you don't have them yet, you can find them in the documents tab!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Tiny AVR Programmer
Tiny AVR Programmer PGM-11801
$18.95 retail price.

Available Discounts

  • $18.00 | 10+ units
  • $17.06 | 25+ units
  • $16.11 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing