This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Titan Integrated Servo Motor (Continuous Rotation)
ROB-18210

Titan Integrated Servo Motor (Continuous Rotation)

SKU: ROB-18210

Overview Titan Integrated Servo Motors are designed for high positional accuracy, smooth and silent motion.

Out of stock
SKU
ROB-18210

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Overview Titan Integrated Servo Motors are designed for high positional accuracy, smooth and silent motion. These include video conferencing and CCTV PTZ applications. The Titan platform creates a standalone intelligent motor with integral low-level motor control and integrated optical feedback. It is robust to external dynamic disturbances, especially impulses and vibrations.

Features & Specs

  • Voltage Rating: 12 V
  • Length: 64.8 mm
  • Motor Drive Type: BLDC
  • Brand: Overview
  • Continuous Torque: 0.036 Nm
  • Product Type: AC, DC & Servo Motors
  • Stall Torque: 0.04 Nm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Titan Integrated Servo Motor (Continuous Rotation)
Titan Integrated Servo Motor (Continuous Rotation) ROB-18210
$206.95 retail price.

Available Discounts

  • $196.60 | 25+ units
  • $186.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing